IESNA:LM-63-2002
[TEST]P1646800
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-835-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 80CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21104.8
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
4663.4 4367.8 4069.2 3827.4 3638.1 3508.7 3447.2 3433.3 3476.4 3595.0 3775.1 4023.0 4317.0 4615.7 4879.0 
5154.6 5519.5 5875.1 6327.8 6780.4 7085.2 7074.5 6518.7 5402.5 4078.4 3060.7 2418.7 1970.7 1587.3 1096.2 739.0 
446.5 258.7 113.9 20.0 0.0 0.0 
4663.4 4383.2 4078.4 3836.7 3635.0 3511.8 3441.0 3428.7 3470.3 3584.2 3765.9 4009.1 4307.8 4606.5 4889.8 
5196.2 5537.9 5919.8 6370.9 6825.0 7137.6 7108.3 6569.5 5445.6 4026.1 3008.4 2389.5 1952.2 1559.6 1097.7 745.2 
449.6 269.4 121.6 24.6 0.0 0.0 
4663.4 4374.0 4078.4 3830.5 3650.4 3521.1 3448.7 3427.2 3453.3 3558.0 3738.1 3981.4 4292.4 4618.8 4979.1 
5313.2 5687.3 6158.4 6638.8 7065.2 7367.0 7327.0 6789.6 5667.3 4130.7 3031.5 2455.7 2020.0 1665.8 1151.6 760.6 
485.0 301.8 164.7 35.4 0.0 0.0 
4663.4 4432.5 4133.8 3904.4 3718.1 3591.9 3513.4 3473.3 3473.3 3533.4 3682.7 3901.3 4195.4 4572.6 4986.8 
5413.2 5875.1 6373.9 6915.9 7465.5 7847.3 7881.2 7482.5 6521.7 4879.0 3242.4 2600.4 2287.8 2018.4 1635.1 
1079.3 652.8 437.2 254.0 80.1 0.0 0.0 
4663.4 4435.6 4170.8 3952.2 3779.7 3658.1 3576.5 3521.1 3493.4 3507.2 3587.3 3745.8 3987.6 4317.0 4735.8 
5203.8 5744.2 6330.8 6994.4 7741.1 8494.0 9035.9 9094.4 8575.6 7334.7 4972.9 2899.1 2351.0 2186.2 2110.8 
1944.5 1341.0 905.3 528.1 194.0 0.0 0.0 
4663.4 4509.5 4269.3 4061.5 3910.6 3787.4 3690.4 3627.3 3582.6 3561.1 3578.0 3641.2 3775.1 3996.8 4297.0 
4694.2 5239.3 5853.6 6547.9 7416.3 8500.1 9745.7 10926.5 11531.6 11547.0 10614.0 8082.9 4343.2 2628.1 2269.4 
2201.6 2055.4 1544.2 1313.3 692.8 4.6 0.0 
4663.4 4551.1 4364.8 4183.1 4046.1 3927.5 3835.1 3765.9 3716.6 3685.8 3679.6 3702.7 3755.1 3869.0 4049.1 
4317.0 4697.3 5176.1 5788.9 6586.4 7531.7 8797.3 10657.1 13018.9 15103.5 16292.0 16301.3 14617.0 10470.8 5922.8 
3156.2 2138.5 1655.1 1291.7 1002.3 150.9 0.0 
4663.4 4586.5 4466.4 4338.6 4223.1 4120.0 4033.8 3967.5 3919.8 3884.4 3869.0 3867.5 3879.8 3913.7 3992.2 
4140.0 4381.7 4743.5 5257.7 5936.7 6826.6 7959.7 9296.1 10998.9 13308.3 16467.6 19883.9 21479.0 20666.1 
17208.1 13028.1 9443.9 5790.4 2287.8 1010.0 271.0 0.0 
4663.4 4589.5 4474.1 4354.0 4246.2 4144.6 4058.4 3993.7 3949.1 3913.7 3898.3 3895.2 3901.3 3929.1 3995.3 
4136.9 4360.1 4705.0 5219.2 5873.6 6746.5 7895.1 9180.6 10840.3 13043.5 16030.3 19608.3 21586.7 20840.0 
17585.3 13294.4 9653.3 6027.5 2254.0 949.9 269.4 0.0 
4663.4 4635.7 4584.9 4532.6 4472.5 4403.3 4341.7 4301.6 4275.5 4258.5 4246.2 4232.4 4224.7 4223.1 4253.9 
4332.4 4492.6 4775.8 5202.3 5807.4 6641.8 7667.2 8772.6 9976.6 11263.7 12717.1 14401.4 16245.9 17345.1 16349.0 
13513.1 8908.1 3959.9 1103.9 418.8 118.5 0.0 
4663.4 4666.5 4669.6 4680.4 4692.7 4686.5 4688.1 4697.3 4715.8 4734.3 4742.0 4734.3 4718.9 4705.0 4711.2 
4749.7 4852.8 5065.3 5454.8 6042.9 6871.2 7867.4 8992.8 10230.6 11476.2 12675.5 13905.7 15046.5 14724.7 12945.0 
10700.2 6632.6 2107.7 731.3 303.3 104.7 0.0 
4663.4 4686.5 4703.5 4726.6 4748.1 4746.6 4743.5 4740.4 4740.4 4726.6 4694.2 4643.4 4589.5 4526.4 4472.5 
4452.5 4484.9 4611.1 4842.0 5254.7 5969.0 6869.7 7958.2 9191.4 10446.2 11747.1 12938.8 13950.3 13242.1 11323.8 
9172.9 5427.1 1732.1 660.5 292.5 103.2 0.0 
4663.4 4645.0 4665.0 4686.5 4697.3 4680.4 4652.7 4617.3 4577.2 4528.0 4446.4 4352.4 4247.8 4141.5 4047.6 
3973.7 3942.9 3966.0 4055.3 4289.3 4711.2 5442.5 6417.1 7551.7 8751.1 10072.1 11329.9 12024.3 10965.0 9283.8 
7362.4 4253.9 1478.0 571.2 274.0 103.2 0.0 
4663.4 4681.9 4683.5 4665.0 4623.4 4534.1 4420.2 4292.4 4155.4 4003.0 3825.9 3627.3 3417.9 3193.1 2962.2 
2723.6 2484.9 2241.7 1989.2 1739.7 1515.0 1371.8 1371.8 1608.9 2195.5 2968.3 3644.2 3170.0 1798.3 1202.4 919.1 
677.4 429.5 227.9 126.2 53.9 0.0 
4663.4 4686.5 4648.1 4577.2 4452.5 4281.6 4083.0 3856.7 3596.5 3313.2 2999.1 2631.2 2221.6 1795.2 1344.1 1013.1 
834.5 754.4 714.4 689.7 672.8 660.5 651.3 643.6 632.8 638.9 686.7 783.7 843.7 745.2 611.2 483.4 332.6 169.4 90.8 26.2 
0.0 
4663.4 4678.8 4592.6 4447.9 4246.2 3996.8 3705.8 3351.7 2943.7 2489.5 1949.1 1434.9 1039.2 846.8 759.0 715.9 685.1 
663.6 645.1 626.6 612.8 595.8 574.3 557.3 541.9 531.2 532.7 565.0 609.7 555.8 432.6 304.8 201.7 133.9 72.4 15.4 0.0 
4663.4 4672.7 4535.7 4323.2 4047.6 3708.9 3307.1 2808.2 2210.9 1625.8 1184.0 951.5 828.3 759.0 720.5 692.8 663.6 
638.9 614.3 594.3 578.9 562.0 541.9 518.8 489.6 461.9 437.2 408.0 377.2 337.2 274.0 214.0 164.7 112.4 55.4 7.7 0.0 
4663.4 4626.5 4437.1 4164.6 3816.7 3401.0 2888.3 2255.5 1655.1 1220.9 996.1 876.0 799.1 749.8 711.3 677.4 646.6 
614.3 585.0 563.5 548.1 531.2 506.5 480.4 451.1 420.3 384.9 349.5 309.5 272.5 234.0 194.0 149.3 100.1 49.3 4.6 0.0 
4663.4 4586.5 4369.4 4032.2 3628.8 3117.7 2518.8 1855.2 1364.1 1122.4 977.6 874.5 799.1 745.2 700.5 662.0 626.6 
595.8 571.2 549.6 529.6 506.5 481.9 455.7 428.0 394.1 361.8 326.4 294.1 260.2 224.8 186.3 143.2 93.9 46.2 1.5 0.0 
4663.4 4581.9 4338.6 3978.3 3501.1 2948.3 2267.8 1645.8 1311.7 1150.1 1028.5 914.5 819.1 748.2 695.9 651.3 617.4 
592.7 571.2 548.1 525.0 497.3 468.0 440.3 408.0 377.2 347.9 314.1 281.7 251.0 215.5 177.1 133.9 87.8 38.5 0.0 0.0 
4663.4 4538.7 4283.2 3899.8 3407.1 2802.1 2124.6 1558.1 1316.4 1193.2 1082.3 954.6 843.7 757.5 689.7 648.2 617.4 
595.8 574.3 551.2 523.5 492.7 461.9 431.1 397.2 366.4 334.1 304.8 275.6 243.3 207.8 170.9 126.2 80.1 32.3 0.0 0.0 
4663.4 4538.7 4283.2 3896.7 3407.1 2792.8 2112.3 1561.2 1321.0 1199.3 1097.7 968.4 840.6 757.5 692.8 646.6 617.4 
597.4 574.3 551.2 523.5 492.7 461.9 431.1 395.7 364.9 332.6 303.3 274.0 241.7 206.3 169.4 124.7 78.5 30.8 0.0 0.0 
